SBASAK3A September 2022 – November 2022 DAC82001
PRODUCTION DATA
The output channel in the DAC82001 device consists of a segmented R-2R architecture. Figure 7-1 shows a block diagram of the DAC architecture. The four MSBs of the 16-bit data word are decoded to drive 15 switches, E1 to E15. Each of these switches connects one of 15 matched resistors to either AGND or VREF. The remaining 12 bits of the data word drive switches S0 to S11 of a 12-bit voltage mode R-2R ladder network.