SBASAK3A September 2022 – November 2022 DAC82001
PRODUCTION DATA
Figure 8-5 shows the noise on the buffer output vs frequency using a 100-Hz to 1-MHz frequency sweep with a grounded reference to isolate the noise in the circuit.
Figure 8-6 shows the output of the circuit rising from –10 V to +10 V, with the DAC starting at code 0x0000 and ending at code 0xFFFF. The measured slew rate is 2.5 V/µs. The REF5025 is used as a 2.5-V reference.
DAC at code 0x0000 rising to code 0xFFFF |
Figure 8-7 shows the output of the circuit falling from +10 V to –10 V, with the DAC starting at code 0xFFFF and ending at code 0x0000. This measured slew rate is 2.5 V/µs. The REF5025 is used as a 2.5-V reference.
DAC at code 0xFFFF falling to code 0x0000 |