STATIC PERFORMANCE(1) |
|
Resolution |
|
16 |
|
|
Bits |
EL |
Relative accuracy |
Measured by line passing through codes –32283 and 32063 at VREF = 5 V, codes –31798 and 31358 at VREF = 2.5 V |
DAC8550 |
|
|
±16 |
LSB |
DAC8550B |
|
|
±12 |
ED |
Differential nonlinearity |
2.5 V ≤ VREF ≤ 5.5 V, 0°C ≤ TA ≤ 105°C |
|
|
±1 |
LSB |
4.2 V < VREF ≤ 5.5 V, -40°C ≤ TA ≤ 105°C |
|
|
±1 |
LSB |
2.5 V ≤ VREF ≤ 4.2 V, -40°C ≤ TA ≤ 0°C |
|
|
±2 |
LSB |
EO |
Zero-code error |
Measured by line passing through codes –32283 and 32063 |
|
±2 |
±12 |
mV |
EFS |
Full-scale error |
Measured by line passing through codes –32283 and 32063 |
|
±0.05% |
±0.5% |
mV |
EG |
Gain error |
Measured by line passing through codes –32283 and 32063 |
|
±0.02% |
±0.2% |
mV |
|
Zero-code error drift |
|
|
±5 |
|
μV/°C |
|
Gain temperature coefficient |
|
|
±1 |
|
ppm of FSR/°C |
PSRR |
Power-supply rejection ratio |
RL = 2 kΩ, CL = 200 pF |
|
0.75 |
|
mV/V |
OUTPUT CHARACTERISTICS(2) |
VO |
Output voltage range |
|
0 |
|
VREF |
V |
tSD |
Output voltage settling time |
To ±0.003% FSR, 1200h to 8D00h, RL = 2 kΩ, 0 pF < CL < 200 pF |
|
8 |
10 |
μs |
RL = 2 kΩ, CL = 500 pF |
|
12 |
|
SR |
Slew rate |
|
|
1.8 |
|
V/μs |
|
Capacitive load stability |
RL = ∞ |
|
470 |
|
pF |
RL = 2 kΩ |
|
1000 |
|
|
Code change glitch impulse |
1 LSB change around major carry |
|
0.1 |
|
nV-s |
|
Digital feedthrough |
SCLK toggling, FSYNC high |
|
0.1 |
|
nV-s |
zO |
DC output impedance |
At mid-code input |
|
1 |
|
Ω |
IOS |
Short-circuit current |
VDD = 5 V |
|
50 |
|
mA |
VDD = 3 V |
|
20 |
|
tON |
Power-up time |
Coming out of power-down mode, VDD = 5 V |
|
2.5 |
|
μs |
Coming out of power-down mode, VDD = 3 V |
|
5 |
|
AC PERFORMANCE |
SNR |
Signal-to-noise ratio |
BW = 20 kHz, VDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
|
95 |
|
dB |
THD |
Total harmonic distortion |
BW = 20 kHz, VDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
|
–85 |
|
dB |
SFDR |
Spurious-free dynamic range |
BW = 20 kHz, VDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
|
87 |
|
dB |
SINAD |
Signal-to-noise and distortion |
BW = 20 kHz, VDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
|
84 |
|
dB |
REFERENCE INPUT |
VREF |
Reference voltage |
|
0 |
|
VDD |
V |
II(REF) |
Reference current input range |
VREF = VDD = 5 V |
|
40 |
75 |
μA |
VREF = VDD = 3.6 V |
|
30 |
45 |
zI(REF) |
Reference input impedance |
|
|
125 |
|
kΩ |
LOGIC INPUTS (2) |
|
Input current |
|
|
±1 |
|
μA |
VIL |
Low-level input voltage |
3 V ≤ VDD ≤ 5.5 V |
|
|
0.3 × VDD |
V |
2.7 V ≤ VDD < 3 V |
|
|
0.1 × VDD |
VIH |
High-level input voltage |
3 V ≤ VDD ≤ 5.5 V |
0.7 × VDD |
|
|
V |
2.7 V ≤ VDD < 3 V |
0.9 × VDD |
|
|
|
Pin capacitance |
|
|
|
3 |
pF |
POWER REQUIREMENTS |
IDD |
Supply current |
Normal mode, input code equals mid-scale, no load, does not include reference current, VIH = VDD, VIL = GND |
VDD = 3.6 V to 5.5 V |
|
160 |
250 |
μA |
VDD = 2.7 V to 3.6 V |
|
140 |
240 |
All power-down modes, VIH = VDD, VIL = GND |
VDD = 3.6 V to 5.5 V |
|
0.2 |
2 |
VDD = 2.7 V to 3.6 V |
|
0.05 |
2 |
POWER EFFICIENCY |
IOUT/IDD |
ILOAD = 2 mA, VDD = 5 V |
|
89% |
|
|