SLAS464C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
The DAC8560 internal reference does not require an external load capacitor for stability because it is stable with any capacitive load. However, for improved noise performance, TI recommends an external load capacitor of 150 nF or larger connected to the VREF output. Figure 66 shows the typical connections required for operation of the DAC8560 internal reference. A supply bypass capacitor at the VDD input is also recommended.