SLAS464C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
The DAC8560 internal reference features an extremely low dropout voltage. It can be operated with a supply of only 5mV above the reference output voltage in an unloaded condition. For loaded conditions, refer to the Load Regulation section. The stability of the DAC8560 internal reference with variations in supply voltage (line regulation, DC PSRR) is also exceptional. Within the specified supply voltage range of 2.7 V to 5.5 V, the variation at VREF is smaller than 10 μV/V; see the Typical Characteristics: Internal Reference.