The DAC7568, DAC8168, and DAC8568 are low-power, voltage-output, eight-channel, 12-, 14-, and 16-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V or 5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFIN/VREFOUT pin. These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface is compatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.
The DAC7568, DAC8168, and DAC8568 incorporate a power-on-reset circuit that ensures the DAC output powers up at either zero scale or midscale until a valid code is written to the device. These devices contain a power-down feature, accessed over the serial interface, that reduces current consumption to typically 0.18μA at 5V. Power consumption (including internal reference) is typically 2.9mW at 3V, reducing to less than 1μW in power-down mode. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.
The DAC7568, DAC8168, and DAC8568 are drop-in and function-compatible with each other, and are available in TSSOP-16 and TSSOP-14 packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC7568 | TSSOP (14) | 5.00 mm x 4.40 mm |
TSSOP (16) | 5.00 mm x 4.40 mm | |
DAC8168 | TSSOP (14) | 5.00 mm x 4.40 mm |
TSSOP (16) | 5.00 mm x 4.40 mm | |
DAC8568 | TSSOP (16) | 5.00 mm x 4.40 mm |
Changes from E Revision (January 2014) to F Revision
Changes from D Revision (May 2012) to E Revision
Changes from C Revision (February 2011) to D Revision
Changes from B Revision (November 2010) to C Revision
Changes from A Revision (April 2009) to B Revision