SBAS856D June 2017 – May 2019 DAC8740H , DAC8741H
PRODUCTION DATA.
This register controls which MODEM STATUS events are allowed to trigger an interrupt on the IRQ pin. A 0 in the respective bit position allows the interrupt event to toggle the IRQ pin. A 1 in the respective bit position blocks the interrupt event from toggling the IRQ pin, but the event can still be detected by reading the MODEM STATUS register.
MODEM_IRQ_MASK is shown in Figure 26 and described in Table 12.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | JAB_OFF | JAB_ON | GAP | FRAME | PARITY | WDT | CRC |
R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIFO_M2D LEVEL | FIFO_M2D FULL | FIFO_M2D EMPTY | FIFO_D2M LEVEL | FIFO_D2M FULL | FIFO_D2M EMPTY | CD | CTS |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R/W | 0 | Reserved |
14 | JAB_OFF | R/W | 0 | Writing a 1 to this bit blocks the JAB_OFF event from triggering the IRQ pin |
13 | JAB_ON | R/W | 0 | Writing a 1 to this bit blocks the JAB_ON event from triggering the IRQ pin |
12 | GAP | R/W | 0 | Writing a 1 to this bit blocks the GAP event from triggering the IRQ pin |
11 | FRAME | R/W | 0 | Writing a 1 to this bit blocks the FRAME event from triggering the IRQ pin |
10 | PARITY | R/W | 0 | Writing a 1 to this bit blocks the PARITY event from triggering the IRQ pin |
9 | WDT | R/W | 0 | Writing a 1 to this bit blocks the WDT event from triggering the IRQ pin |
8 | CRC | R/W | 0 | Writing a 1 to this bit blocks the CRC event from triggering the IRQ pin |
7 | FIFO_M2D_LEVEL | R/W | 0 | Writing a 1 to this bit blocks the FIFO_M2D_LEVEL event from triggering the IRQ pin |
6 | FIFO_M2D_FULL | R/W | 0 | Writing a 1 to this bit blocks the FIFO_M2D_FULL event from triggering the IRQ pin |
5 | FIFO_M2D_EMPTY | R/W | 1 | Writing a 1 to this bit blocks the FIFO_M2D_EMPTY event from triggering the IRQ pin |
4 | FIFO_D2M_LEVEL | R/W | 0 | Writing a 1 to this bit blocks the FIFO_D2M_LEVEL event from triggering the IRQ pin |
3 | FIFO_D2M_FULL | R/W | 0 | Writing a 1 to this bit blocks the FIFO_D2M_FULL event from triggering the IRQ pin |
2 | FIFO_D2M_EMPTY | R/W | 1 | Writing a 1 to this bit blocks the FIFO_D2M_EMPTY event from triggering the IRQ pin |
1 | CD | R/W | 0 | Writing a 1 to this bit blocks the CD event from triggering the IRQ pin |
0 | CTS | R/W | 0 | Writing a 1 to this bit blocks the CTS event from triggering the IRQ pin |