SBAS940 December 2018 DAC8742H
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | AVDD to GND | -0.3 | 6 | V |
IOVDD to GND | -0.3 | 6 | ||
Analog output voltage to GND | -0.3 | AVDD+0.3 | ||
Digital output voltage to GND | -0.3 | IOVDD+0.3 | ||
Output voltage | Analog output pin to GND | -0.3 | AVDD+0.3 | V |
Digital output pin to GND | -0.3 | IOVDD+0.3 | ||
Input Current | Input current to any pin except supply pins | -10 | 10 | mA |
Operating junction temperature, TJ | -55 | 125 | °C | |
Junction temperature range (TJ max) | 150 | |||
Storage temperature, Tstg | -60 | 150 |