SBAS940 December 2018 DAC8742H
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
tc | SCLK Cycle Time | 80 | ns | ||
tw1 | SCLK High Time | 32 | ns | ||
tw2 | SCLK Low Time | 32 | ns | ||
tsu | /CS to SCLK Falling Edge Setup Time | 32 | ns | ||
tsu1 | Data Setup Time | 5 | ns | ||
th1 | Data Hold Time | 5 | ns | ||
td1 | SCLK Falling Edge to /CS Rising Edge | 32 | ns | ||
tw3 | Minimum /CS High Time (1) | 1 | us | ||
tv | SCLK Rising Edge to SDO Valid | 32 | ns | ||
trst | Reset low time | 100 | ns | ||
HART Mode Timing | |||||
tcstart | Carrier start time. Time from RTS falling edge to transmit carrier reaching its first peak. | 5 | Bit-Times | ||
tcstop | Carrier stop time. Time from RTS rising edge to transmit carrier amplitude falling below the receive amplitude | 3 | Bit-Times | ||
tcdecay | Carrier decay time. Time from RTS riding edge to carrier amplitude dropping to zero. | 6 | Bit-Times | ||
tcdeton | Carrier detect on. Time from valid carrier on receive path to CD rising edge. | 6 | Bit-Times | ||
tcdetoff1 | Carrier detect off. Time from valid carrier removed on receive path to CD falling edge. | 3 | ms | ||
tcdetoff2 | Carrier detect on when transitioning from transmit mode to receive mode in the presence of a constant valid receive carrier. | 2.1 | ms | ||
tcos1 | Crystal oscillator power-up time from enabling the oscillator via clock configuration pins with 16pF load capacitors. | 25 | ms | ||
tcos2 | Crystal oscillator power-up time from enabling the oscillator via clock configuration pins with 36pF load capacitors. | 25 | ms | ||
tref | Reference power-up time from enabling via hardware pin. | 10 | ms | ||
tpow | Transition time from power-down mode to normal operating mode with external clock and external reference. | 30 | µs |