SBAS538D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
A write operation is accomplished when the address byte is set according to Table 8-8. For more information on the DACx750 registers, see Section 8.6.
ADDRESS BYTE (HEX) |
FUNCTION |
---|---|
00 | No operation (NOP) |
01 | Write DAC Data register |
02 | Register read |
55 | Write control register |
56 | Write reset register |
57 | Write configuration register |
58 | Write DAC gain calibration register |
59 | Write DAC zero calibration register |
95 | Watchdog timer reset |
96 | CRC error reset |