SLASEE2 February 2018 DAC8771
PRODUCTION DATA.
The default maximum positive voltage that the Buck-Boost converter can generate is 32 V. However, this voltage can be reduced to 26 V by writing '1' to HSCLMP bit (address 0x0E Table 5). Note that this feature can be enabled or disabled per channel by selecting the corresponding channel (address 0x03 )