SLASEE2 February 2018 DAC8771
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | RST | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:1 | Reserved | R/W | 000000000000000 | Reserved |
0 | RST | R/W | 0 | Reset. When set, it resets all registers except POC register bit to the respective power-on reset default value. After reset completes the RST bit clears |