SBAS422B July 2007 – January 2018 DAC8881
PRODUCTION DATA.
The USB/BTC pin defines the input data format.
When this pin is connected to IOVDD, the input data format is straight binary, as shown in Table 1.
When this pin is connected to DGND, the input data format is twos complement, as shown in Table 2.
USB CODE | 5 V RANGE | DESCRIPTION |
---|---|---|
FFFFh | +4.99992 | +Full-Scale – 1LSB |
C000h | +3.75000 | 3/4-Scale |
8000h | +2.50000 | Midscale |
4000h | +1.25000 | 1/4-Scale |
0000h | 0.00000 | Zero-Scale |
BTC CODE | 5 V RANGE | DESCRIPTION |
---|---|---|
7FFFh | +4.99992 | +Full-Scale – 1LSB |
4000h | +3.75000 | 3/4-Scale |
0000h | +2.50000 | Midscale |
FFFFh | +2.49992 | Midscale – 1LSB |
C000h | +1.25000 | 1/4-Scale |
8000h | 0.00000 | Zero-Scale |