SBVS012I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
At TA = 25°C, V+VS = nominal, (unless otherwise noted)
DCP010505B | 125% Load |
DCP010505B | 20-MHz BW |
DCP010505B |
DCP010505DB |
DCP010507DB |
DCP010512B |
DCP010512DB |
DCP010515B |
DCP010515DB |
DCP011512DB |
DCP011515DB |
DCP012405B |
DCP012415DB |
DCP010505B | 8% Load |
DCP010505B |
DCP010505B | Note: Operations under 10% Load |
DCP010505DB | Note: Operations under 10% Load |
DCP010507DB | Note: Operations under 10% Load |
DCP010512B | Note: Operations under 10% Load |
DCP010512DB | Note: Operations under 10% Load |
DCP010515B | Note: Operations under 10% Load |
DCP010515DB | Note: Operations under 10% Load |
DCP011512DB | Note: Operations under 10% Load |
DCP011515DB | Note: Operations under 10% Load |
DCP012405B | Note: Operations under 10% Load |
DCP012415DB | Note: Operations under 10% Load |