SBVS012I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
The DCP01B series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP01B series of devices provide extra features such as output disable and synchronization of switching frequencies.
This combination of features and small size makes the DCP01B series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.
WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in Feature Description. |
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DCP01xxxxB | PDIP (7) | 19.18 mm × 10.60 mm |
SOP (7) |
Changes from Revision H (May 2019) to Revision I (April 2020)
Changes from Revision G (February 2017) to Revision H (May 2019)
Changes from Revision F (October 2015) to Revision G (February 2017)
Changes from Revision E (December 2000) to Revision F (Octobert 2015)