SBVS011N March 2000 – April 2020 DCP020503 , DCP020505 , DCP020507 , DCP020509 , DCP020515D , DCP021205 , DCP021212 , DCP021212D , DCP021515 , DCP022405 , DCP022405D , DCP022415D
PRODUCTION DATA
The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.
This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DCP02xxxx | PDIP (7) | 19.18 mm × 10.60 mm |
SOP (12) | 17.90 mm × 10.33 mm |
Changes from Revision M (April 2020) to Revision N (July 2020)
Changes from Revision L (May 2015) to Revision M (April 2020)
Changes from Revision K (February 2008) to Revision L (January 2015)