SBVS013E October 2001 – July 2022 DCR010503 , DCR010505 , DCR011203 , DCR011205 , DCR012403 , DCR012405
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 and follow the design procedure.
Design Parameter | Value |
---|---|
Input voltage, VIN | 5 V typical |
Output voltage, VOUT | 5 V regulated |
Output current rating | 200 mA |
Isolation | 1000-V operational |