The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1-W nominal, galvanically-isolated output power capability, this range of DC/DC converters offer very low output noise, thermal protection, and high accuracy.
This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.
Part Number | Package(1) | Body Size (NOM) |
---|---|---|
DCR01 | PDIP (10) | 22.86 mm × 6.61 mm |
SOP (12) | 17.90 mm × 7.50 mm |