SBVS013E October 2001 – July 2022 DCR010503 , DCR010505 , DCR011203 , DCR011205 , DCR012403 , DCR012405
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | 5-V input devices | 7 | V | ||
12-V input devices | 15 | ||||
24-V input devices | 29 | ||||
Lead temperature | PDIP package | Surface temperature of device body or pins (maximum 10 s) | 270 | °C | |
Reflow solder temperature | SOP package | Surface temperature of device body or pins | 260 | °C | |
Storage temperature, Tstg | –60 | 125 | °C |