SBVS013E October 2001 – July 2022 DCR010503 , DCR010505 , DCR011203 , DCR011205 , DCR012403 , DCR012405
PRODUCTION DATA
Basic or enhanced isolation is defined by specified creepage and clearance limits between the primary and secondary circuits of the power supply. Basic isolation is the use of an isolation barrier in addition to the insulated wire in the construction of the transformer. Input and output circuits must also be physically separated by specified distances.
The DCR01 products do not provide basic or enhanced isolation.