SBVS014C August 2000 – August 2021 DCV010505 , DCV010505D , DCV010512 , DCV010512D , DCV010515 , DCV010515D , DCV011512D , DCV011515D , DCV012405 , DCV012415D
PRODUCTION DATA
The DCV01 series is a family of 1-W, 1500-Vrms isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCV01 series of devices provide extra features such as output disable and synchronization of switching frequencies.
This combination of features and small size makes the DCV01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.
WARNING: This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in Section 8.3. |
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DCV01xxxx | PDIP (7) | 19.18 mm × 10.60 mm |
SOP (7) | 19.18 mm × 10.60 mm |
Changes from Revision B (September 2016) to Revision C (August 2021)
Changes from Revision A (December 2013) to Revision B (September 2016)
at TA = 25°C, +VS = nominal, CIN = 2.2 µF, and COUT = 0.1 µF (unless otherwise noted)
DEVICE NUMBER | INPUT VOLTAGE VS (V) |
OUTPUT VOLTAGE VNOM at VS (TYP) (V) 75% LOAD |
DEVICE OUTPUT CURRENT (mA)(3) |
LOAD REGULATION 10% TO 100% LOAD(1) |
NO LOAD CURRENT IQ (mA) 0% LOAD |
EFFICIENCY (%) 100% LOAD |
BARRIER CAPACITANCE CISO (pF) VISO = 750 Vrms |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MAX | TYP | MAX | TYP | TYP | TYP | |
DCV010505P DCV010505P-U |
4.5 | 5 | 5.5 | 4.75 | 5 | 5.25 | 200 | 19 | 31 | 20 | 80 | 3.6 |
DCV010505DP DCV010505DP-U |
4.5 | 5 | 5.5 | ±4.25 | ±5 | ±5.75 | 200(2) | 18 | 32 | 22 | 81 | 3.8 |
DCV010512P DCV010512P-U |
4.5 | 5 | 5.5 | 11.4 | 12 | 12.6 | 83 | 21 | 38 | 29 | 85 | 5.1 |
DCV010512DP DCV010512DP-U |
4.5 | 5 | 5.5 | ±11.4 | ±12 | ±12.6 | 83(2) | 19 | 37 | 40 | 82 | 4 |
DCV010515P DCV010515P-U |
4.5 | 5 | 5.5 | 14.25 | 15 | 15.75 | 66 | 26 | 42 | 34 | 82 | 3.8 |
DCV010515DP DCV010515DP-U |
4.5 | 5 | 5.5 | ±14.25 | ±15 | ±15.75 | 66(2) | 19 | 41 | 42 | 85 | 4.7 |
DCV011512DP DCV011512DP-U |
13.5 | 15 | 16.5 | ±11.4 | ±12 | ±12.6 | 83 (2) | 11 | 39 | 19 | 78 | 2.5 |
DCV011515DP DCV011515DP-U |
13.5 | 15 | 16.5 | ±14.25 | ±15 | ±15.75 | 66(2) | 12 | 39 | 20 | 80 | 2.5 |
DCV012405P DCV012405P-U |
21.6 | 24 | 26.4 | 4.75 | 5 | 5.25 | 200 | 13 | 23 | 14 | 77 | 2.5 |
DCV012415DP DCV012415DP-U |
21.6 | 24 | 26.4 | ±14.25 | ±15 | ±15.75 | 66(2) | 10 | 35 | 17 | 76 | 3.8 |