SBVS014C August 2000 – August 2021 DCV010505 , DCV010505D , DCV010512 , DCV010512D , DCV010515 , DCV010515D , DCV011512D , DCV011515D , DCV012405 , DCV012415D
PRODUCTION DATA
The DCV01 series of devices do not include a soft-start feature. Therefore, a high in-rush current during power-up is expected. To ensure a more stable start-up, allow the input voltage to be in regulation before enabling the device. Refer to the Section 8.4.1 section on how to disable/enable the device. Figure 8-6 shows the typical start-up waveform for a DCV010505P when enabled after the input voltage is in regulation. Figure 8-3 shows the typical start-up waveform for a DCV010505P, operating from a 5-V input with no load on the output. Figure 8-4 shows the start-up waveform for a DCV010505P starting up into a 10% load. Figure 8-5 shows the start-up waveform starting up into a full (100%) load.