SLASFA0
june 2023
DDC3256
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Documentation Support
5.1.1
Related Documentation
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
6.1
Mechanical Data
Package Options
Mechanical Data (Package|Pins)
ZWX|336
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slasfa0_oa
slasfa0_pm
1
Features
Single-chip solution to directly measure 256 low-level currents simultaneously
Adjustable full-scale charge range up to 320 pC
Input current: 1 µA (maximum)
Adjustable speed with integration times as low as 50 µs (20 KSPS per channel)
Resolution: 24 bit
Low power dissipation: 1.2 mW/channel
Integral non-linearity: ±0.025% of reading ±1 ppm of full scale range (all channels active)
Low noise: 0.26 fCrms at 320 pC FSR with 20 pF sensor capacitance
No charge loss
On-chip temperature sensor
Serial LVDS output interface
Single 1.85-V supply
In-package bypass capacitors and reference buffer to reduce PCB area and design complexity