SBASB21 September 2024 DDS39RF12 , DDS39RFS12
PRODUCTION DATA
A summary of the design parameters are listed in Table 8-2. A input sample rate of 250MSPS complex covers the 200MHz signal bandwidth, and interpolation by 32x is used to increase the TX sample rate to 8GSPS. The device's numerically controlled oscillator (NCO) is used to place the signal at the TX output at 3.2GHz. An addition 2x interpolation is applied in DES2XL mode, increasing the sample rate to 16GSPS.
The suppression of the image at 4.7 - 4.9GHz in DES2XL mode would be limited by the 2x DES interpolator to 40dB.
To optimize the low offset frequency phase noise, DEM and dither are disabled.
The JESD204C interface is configured in JMODE 5 with 4 streams (2 IQ pairs) and 1 Serdes lane per IQ pair. With 64/66 bit encoding, the Serdes baud rate is 8.25Gbps.
Parameter | Value |
---|---|
Input Clock | 8GHz |
DAC Sample Rate | 16GSPS |
Output Mode | DES2XL |
DEM and Dither Settings | Off |
TX Interpolation Factor | 32x |
TX Input Rate | 250MSPS Complex |
NCO frequency | 3.2GHz |
JMODE | 5 |
# Streams | 4 (2x IQ pairs, 1/DAC) |
# Serdes Lanes | 2 |
Encoding | 64/66 |
Serdes Baud Rate | 8.25Gbps |