Data Sheet
DLP160AP 0.16 QnHD
DMD
1 Features
- Ultra-compact 0.16-inch
(3.965-mm) diagonal micromirror array
- Displays 320 ×
180
resolution
- 5.4 µm micromirror
pitch
- 17° micromirror tilt
(relative to flat surface)
- Side illumination for
optimal efficiency and optical engine size
- Polarization independent
aluminum micromirror surface
- 4-Bit SubLVDS input data
bus
- Dedicated DLPC3420 display controller and DLPA2000 or DLPA2005 PMIC/LED driver
for reliable operation