Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP160CP 0.16 HD and
nHD Digital Micromirror Device
1 Features
- Ultra-compact 0.16-inch
(3.965mm) diagonal micromirror array
- nHD Configuration—Display 640x360 resolution on-screen
- HD Configuration—Display 1280x720 resolution on-screen
- 5.4µm micromirror pitch
- 17° micromirror tilt (relative to a flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization-independent aluminum micromirror surface
- 4-bit SubLVDS input data bus
- Dedicated DLPC3421 display controller and DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation