DLPS228C october 2021 – july 2023 DLP160CP
PRODUCTION DATA
PIN(1) | PACKAGE NET LENGTH (mm)(2) | |||||
---|---|---|---|---|---|---|
NAME | NO. | TYPE | SIGNAL | DATA RATE | DESCRIPTION | |
DATA INPUTS | ||||||
D_N(0) | A2 | I | SubLVDS | Double | Data, negative | 1.91 |
D_N(1) | A4 | I | SubLVDS | Double | Data, negative | 3.6 |
D_N(2) | D4 | I | SubLVDS | Double | Data, negative | 3.28 |
D_N(3) | E2 | I | SubLVDS | Double | Data, negative | 1.67 |
D_P(0) | A3 | I | SubLVDS | Double | Data, positive | 2.03 |
D_P(1) | B4 | I | SubLVDS | Double | Data, positive | 3.7 |
D_P(2) | E4 | I | SubLVDS | Double | Data, positive | 3.39 |
D_P(3) | E3 | I | SubLVDS | Double | Data, positive | 1.77 |
DCLK_N | C3 | I | SubLVDS | Double | Clock, negative | 2.29 |
DCLK_P | C4 | I | SubLVDS | Double | Clock, positive | 2.4 |
CONTROL INPUTS | ||||||
LS_WDATA | C12 | I | LPSDR | Single | Write data for low-speed interface | 1.55 |
LS_CLK | C13 | I | LPSDR | Single | Clock for low-speed interface | 1.65 |
DMD_DEN_ARSTZ | D12 | I | LPSDR | Single | Asynchronous reset DMD signal. A low signal places the DMD in reset. A high signal releases the DMD from reset and places it in active mode. | 1.57 |
LS_RDATA | D13 | O | LPSDR | Single | 1.43 | |
POWER | ||||||
VBIAS(3) | A13 | Power | Supply voltage for positive bias level at micromirrors | |||
VOFFSET(3) | E13 | Power | Supply voltage for HVCMOS core logic. Supply voltage for stepped high level at micromirror address electrodes. Supply voltage for offset level at micromirrors. | |||
VRESET(3) | A14 | Power | Supply voltage for negative reset level at micromirrors. | |||
VDD | B12 | Power | Supply voltage for LVCMOS core logic. Supply voltage for LPSDR inputs. Supply voltage for normal high level at micromirror address electrodes. | |||
VDD | B14 | Power | ||||
VDD | C1 | Power | ||||
VDD | C14 | Power | ||||
VDD | C2 | Power | ||||
VDD | E14 | Power | ||||
VDDI | B1 | Power | Supply voltage for SubLVDS receivers. | |||
VDDI | D1 | Power | ||||
VSS | A1 | Ground | Common return. Ground for all power. | |||
VSS | A12 | Ground | ||||
VSS | B13 | Ground | ||||
VSS | B2 | Ground | ||||
VSS | B3 | Ground | ||||
VSS | D14 | Ground | ||||
VSS | D2 | Ground | ||||
VSS | D3 | Ground | ||||
VSS | E1 | Ground | ||||
VSS | E12 | Ground |
NUMBER | SYSTEM BOARD | ||
---|---|---|---|
A5 | Do not connect | ||
A6 | Do not connect | ||
A7 | Do not connect | ||
A8 | Do not connect | ||
A9 | Do not connect | ||
A10 | Do not connect | ||
A11 | Do not connect |