During Power-Up, VCC must always start and settle before VOFFSET, VBIAS, and VRESET voltages are applied to the DMD.
During Power-Up, VBIAS does not have to start after VOFFSET. However, it is a strict requirement that the delta between VBIAS and VOFFSET must be within ±8.75 V (Note 1).
During Power-Up, the DMD’s LVCMOS input pins shall not be driven high until after VCC has settled at operating voltage.
During Power-Up, there is no requirement for the relative timing of VRESET with respect to VOFFSET and VBIAS.
Slew Rates for Power-Up are flexible, as long as the transient voltage levels follow the requirements listed previously.