DLPS119B December 2018 – May 2022 DLP2010NIR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
Number of active columns | See Figure 6-15 | 854 | micromirrors | |
Number of active rows | See Figure 6-15 | 480 | micromirrors | |
ε | Micromirror (pixel) pitch | See Figure 6-16 | 5.4 | µm |
Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-15 | 4.6116 | mm | |
Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-15 | 2.592 | mm | |
Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side |