DLPS119B December 2018 – May 2022 DLP2010NIR
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
All applications using DLP 0.2-inch WVGA chipset require the DLPC150/3470 controller, DLPA2000 or DLPA2005 PMIC, and DLP2010NIR DMD components for operation. The system also requires an external SPI flash memory device loaded with the DLPC150/3470 Configuration and Support Firmware. The chipset has several system interfaces and requires some support circuitry. The following interfaces and support circuitry are required for the DLP2010NIR:
The illumination light that is applied to the DMD is typically from an infrared LED or lamp.