DLPS099C february 2018 – july 2023 DLP3010
PRODUCTION DATA
The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP3010 | FQK (57) | 18.20-mm × 7.00-mm |