DLPS215A July 2021 – September 2022 DLP301S
PRODUCTION DATA
The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application depends primarily on the optical architecture of the system and format of the data coming into the DLPC1438 controller. Applications include:
DMD power-up and power-down sequencing is strictly controlled by the DLPA200x/DLPA300x. Refer to Section 9 for power-up and power-down specifications. For reliable operation, the DLP301S DMD must be used with the DLPC1438 controller and DLPA200x/DLPA300x PMIC/LED driver.