There are no specific layout guidelines for the DMD as typically DMD is connected using a board to board connector to a flex cable. Flex cable provides the interface of data and control signals between the DLPC1438 controller and the DLP301S DMD. For detailed layout guidelines refer to the layout design files. Some layout guideline for the flex cable interface with DMD are:
- Match lengths for the LS_WDATA and LS_CLK signals.
- Minimize vias, layer changes, and turns for the HS bus signals. Refer Top Layer.
- Minimum of two 100-nF decoupling capacitor close to VBIAS. Capacitor C6 and C7 in Top Layer.
- Minimum of two 100-nF decoupling capacitor close to VRESET. Capacitor C9 and C8 in Top Layer.
- Minimum of two 220-nF decoupling capacitor close to VOFFSET. Capacitor C5 and C4 in Top Layer.
- Minimum of four 100-nF decoupling capacitor close to VDDI and VDD. Capacitor C1, C2, C3 and C10 in Top Layer.