DLPS215A July 2021 – September 2022 DLP301S
PRODUCTION DATA
A DLP 3D printer can be created using the DLP301S, DLPC1438, and DLPA200x/DLPA300x PMIC/LED driver. In addition to the DLP chipset, other IC components may be needed including a flash device to store the software and firmware to control the DLPC1438.
A 405nm LED typically supplies the illumination for the DMD. In addition to LEDs, other light sources are supported.