DLPS215A July 2021 – September 2022 DLP301S
PRODUCTION DATA
The DLP301S digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high-quality image. This DMD is a component of the chipset comprising the DLP301S DMD, DLPC1438 3D Print controller, and DLPA200x/DLPA300x PMIC/LED driver. The compact physical size of this DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables high output optical engines for fast, high resolution, reliable DLP 3D printers.
Learn more about TI DLP(R) 3D printing technology on the 3D printing and direct imaging products page.
The DLP advanced light control resources on ti.com accelerate time to market, which include reference designs, optical modules manufacturers, and DLP design network partners.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP301S | FQS (99) | 19.25 mm × 7.20 mm |