DLPS124D november 2018 – july 2023 DLP3310
PRODUCTION DATA
The DLP3310 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled with an appropriate optical system, the DLP3310 DMD displays a very crisp and high quality image or video. DLP3310 is part of the chipset composed of the DLP3310 DMD, DLPC3437 controller, and DLPA3000/DLPA3005 PMIC/LED driver. The compact physical size of the DLP3310 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and full-HD displays.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP3310 | FQM (92) | 19.25 mm × 7.2 mm |