THERMAL METRIC |
DLP4500NIR |
UNIT |
FQD
(LCCC) |
98
PINS |
Thermal resistance
- Active area to case ceramic (1) |
2 |
°C/W |
(1) The DMD is designed to conduct absorbed and dissipated heat to the back of the package. The cooling system must be capable of maintaining the package within the temperature range specified in the Recommended Operating Conditions. The total heat load on the DMD is largely driven by the incident light absorbed by the active area; although other contributions include light energy absorbed by the window aperture and electrical power dissipation of the array. Optical systems should be designed to minimize the light energy falling outside the window clear aperture since any additional thermal load in this area can significantly degrade the reliability of the device.