DLPS147B January 2019 – May 2022 DLP4500NIR
PRODUCTION DATA
The DLP4500NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP4500NIR DMD is often combined with a single element detector to replace expensive InGaAs array-based detector designs, leading to high performance, cost-effective portable solutions.
PART NUMBER | PACKAGE(1) | THERMAL INTERFACE AREA |
---|---|---|
DLP4500NIR | LCCC (98) | 7.00 mm x 7.00 mm |