DLPS159D April 2019 – December 2024 DLP470NE
PRODUCTION DATA
Texas Instruments DLP technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source in one of two directions, towards the projection optics or collection optics. Typical applications using the DLP470NE include home theater, digital signage, interactive displays, low-latency gaming displays, and portable smart displays.
The most recent class of chipsets from Texas Instruments is based on a breakthrough micromirror technology, called TRP. With a smaller pixel pitch of 5.4 μm and an increased tilt angle of 17 degrees, TRP chipsets enable higher resolution in a smaller form factor and enhanced image processing features while maintaining high optical efficiency. DLP chipsets are a great fit for any system that requires high-resolution and high-brightness displays.
The following orderables were replaced by the DLP470NE.
PART NUMBER | PACKAGE | BODY SIZE (NOM) | Mechanical ICD |
---|---|---|---|
DLP470NETA | FXH (257) | 33.2mm × 22.3mm | 2516206 |
1910-5432B | FXH (257) | 33.2mm × 22.3mm | 2516206 |
1910-5437B | FXH (257) | 33.2mm × 22.3mm | 2516206 |
1910-543AB | FXH (257) | 33.2mm × 22.3mm | 2516206 |