DLPS161B April 2019 – March 2023 DLP470TE
PRODUCTION DATA
PARAMETER DESCRIPTION | VALUE | UNIT | |
---|---|---|---|
Number of active columns (1) | M | 1920 | micromirrors |
Number of active rows (1) | N | 1080 | micromirrors |
Micromirror (pixel) pitch (1) | P | 5.4 | µm |
Micromirror active array width (1) | Micromirror pitch × number of active columns | 10.368 | mm |
Micromirror active array height (1) | Micromirror pitch × number of active rows | 5.832 | mm |
Micromirror active border (top / bottom) (2) | Pond of micromirrors (POM) | 80 | micromirrors/side |
Micromirror active border (right / left) (2) | Pond of micromirrors (POM) | 84 | micromirrors/side |
Refer to section Micromirror Array Physical Characteristics table for M, N, and P specifications.