DLPS161B April 2019 – March 2023 DLP470TE
PRODUCTION DATA
Over operating free-air temperature range (unless otherwise noted). The functional performance of the device specified in this data sheet is achieved when operating the device within the limits defined by this table. No level of performance is implied when operating the device above or below these limits.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VOLTAGE SUPPLY | |||||
VCC | LVCMOS logic supply voltage(1) | 1.65 | 1.8 | 1.95 | V |
VOFFSET | Mirror electrode and HVCMOS voltage(1)(2) | 9.5 | 10 | 10.5 | V |
VBIAS | Mirror electrode voltage(1) | 17.5 | 18 | 18.5 | V |
VRESET | Mirror electrode voltage(1) | –14.5 | –14 | –13.5 | V |
|VBIAS – VOFFSET| | Supply voltage difference (absolute value)(3) | 10.5 | V | ||
|VBIAS – VRESET| | Supply voltage difference (absolute value)(4) | 33 | V | ||
LVCMOS INTERFACE | |||||
VIH(DC) | DC input high voltage(5) | 0.7 × VCC | VCC + 0.3 | V | |
VIL(DC) | DC input low voltage(5) | –0.3 | 0.3 × VCC | V | |
VIH(AC) | AC input high voltage(5) | 0.8 × VCC | VCC + 0.3 | V | |
VIL(AC) | AC input low voltage(5) | –0.3 | 0.2 × VCC | V | |
tPWRDNZ | PWRDNZ pulse duration(6) | 10 | ns | ||
SCP INTERFACE | |||||
ƒSCPCLK | SCP clock frequency(7) | 500 | kHz | ||
tSCP_PD | Propagation delay, clock to Q, from rising-edge of SCPCLK to valid SCPDO(8) | 0 | 900 | ns | |
tSCP_NEG_ENZ | Time between falling-edge of SCPENZ and the first rising-edge of SCPCLK | 1 | µs | ||
tSCP_POS_ENZ | Time between falling-edge of SCPCLK and the rising-edge of SCPENZ | 1 | µs | ||
tSCP_DS | SCPDI clock setup time (before SCPCLK falling edge)(8) | 800 | ns | ||
tSCP_DH | SCPDI hold time (after SCPCLK falling edge)(8) | 900 | ns | ||
tSCP_PW_ENZ | SCPENZ inactive pulse duration (high level) | 2 | µs | ||
ƒCLOCK | Clock frequency for LVDS interface (all channels), DCLK(9) | 400 | MHz | ||
|VID| | Input differential voltage (absolute value)(10) | 150 | 300 | 440 | mV |
VCM | Common mode voltage(10) | 1100 | 1200 | 1300 | mV |
VLVDS | LVDS voltage(10) | 880 | 1520 | mV | |
tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 2000 | ns | ||
ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
ENVIRONMENTAL | |||||
TARRAY | Array temperature, long-term operational(11)(12)(13)(23) | 10 | 40 to 70(23) | °C | |
Array temperature, short-term operational(12)(15) | 0 | 10 | °C | ||
TWINDOW | Window temperature – operational(16)(17) | 85 | °C | ||
|TDELTA| | Absolute temperature delta between any point on the window edge and the ceramic test point TP1(18)(19) | 14 | °C | ||
TDP-AVG | Average dew point temperature (non–condensing)(20) | 28 | °C | ||
TDP-ELR | Elevated dew point temperature range (non-condensing)(21) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 24 | months | ||
MIN | NOM | MAX | UNIT | ||
VOLTAGE SUPPLY | |||||
VCC | LVCMOS logic supply voltage(1) | 1.65 | 1.8 | 1.95 | V |
VOFFSET | Mirror electrode and HVCMOS voltage(1)(2) | 9.5 | 10 | 10.5 | V |
VBIAS | Mirror electrode voltage(1) | 17.5 | 18 | 18.5 | V |
VRESET | Mirror electrode voltage(1) | –14.5 | –14 | –13.5 | V |
|VBIAS – VOFFSET| | Supply voltage difference (absolute value)(3) | 10.5 | V | ||
|VBIAS – VRESET| | Supply voltage difference (absolute value)(4) | 33 | V | ||
LVCMOS INTERFACE | |||||
VIH(DC) | DC input high voltage(5) | 0.7 × VCC | VCC + 0.3 | V | |
VIL(DC) | DC input low voltage(5) | –0.3 | 0.3 × VCC | V | |
VIH(AC) | AC input high voltage(5) | 0.8 × VCC | VCC + 0.3 | V | |
VIL(AC) | AC input low voltage(5) | –0.3 | 0.2 × VCC | V | |
tPWRDNZ | PWRDNZ pulse duration(6) | 10 | ns | ||
SCP INTERFACE | |||||
ƒSCPCLK | SCP clock frequency(7) | 500 | kHz | ||
tSCP_PD | Propagation delay, Clock to Q, from rising–edge of SCPCLK to valid SCPDO(8) | 0 | 900 | ns | |
tSCP_NEG_ENZ | Time between falling-edge of SCPENZ and the first rising- edge of SCPCLK | 1 | µs | ||
tSCP_POS_ENZ | Time between falling-edge of SCPCLK and the rising-edge of SCPENZ | 1 | µs | ||
tSCP_DS | SCPDI Clock setup time (before SCPCLK falling edge)(8) | 800 | ns | ||
tSCP_DH | SCPDI Hold time (after SCPCLK falling edge)(8) | 900 | ns | ||
tSCP_PW_ENZ | SCPENZ inactive pulse duration (high level) | 2 | µs | ||
LVDS INTERFACE | |||||
ƒCLOCK | Clock frequency for LVDS interface (all channels), DCLK(10) | 400 | MHz | ||
|VID| | Input differential voltage (absolute value)(11) | 150 | 300 | 440 | mV |
VCM | Common mode voltage(11) | 1100 | 1200 | 1300 | mV |
VLVDS | LVDS voltage(11) | 880 | 1520 | mV | |
tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 2000 | ns | ||
ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
ENVIRONMENTAL | |||||
TARRAY | Array temperature, long–term operational(13)(14)(16) | 10 | 40 to 70(15) | °C | |
Array temperature, short–term operational(14)(17) | 0 | 10 | °C | ||
TWINDOW | Window temperature – operational(21)(23) | 85 | °C | ||
|TDELTA| | Absolute temperature delta between any point on the window edge and the ceramic test point TP1(18)(19) | 14 | °C | ||
TDP -AVG | Average dew point temperature (non-condensing)(20) | 28 | °C | ||
TDP-ELR | Elevated dew point temperature range (non-condensing)(22) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 24 | Months | ||
ILLUMINATION (Lamp) |
|||||
L | Operating system luminance(19) | 4000 | lm | ||
ILLUV | Illumination wavelengths < 395 nm(13) | 0.68 | 2.00 | mW/cm2 | |
ILLVIS | Illumination wavelengths between 395 nm and 800 nm | Thermally limited | mW/cm2 | ||
ILLIR | Illumination wavelengths > 800 nm | 10 | mW/cm2 | ||
ILLθ | Illumination marginal ray angle(23) | 55 | deg | ||
ILLUMINATION (Solid State) | |||||
L | Operating system luminance(19) |
5500 |
lm | ||
ILLUV | Illumination wavelengths < 436 nm(13) |
0.45 |
mW/cm2 | ||
ILLVIS | Illumination wavelengths between 436 nm and 800 nm |
Thermally Limited |
mW/cm2 | ||
ILLIR | Illumination wavelengths > 800 nm |
10 |
mW/cm2 | ||
ILLθ | Illumination marginal ray angle(23) |
55 |
deg |