DLPS161B April 2019 – March 2023 DLP470TE
PRODUCTION DATA
DESCRIPTION | MIN | NOM |
---|---|---|
Window material | Corning Eagle XG | |
Window refractive index at 546.1 nm | 1.5119 | |
Window transmittance, minimum within the wavelength range 420-680 nm. Applies to all angles 0°-30° AOI. (1) (2) | 97% | |
Window transmittance, average over the wavelength range 420-680 nm. Applies to all angles 30°-45° AOI. (1) (2) | 97% |