DLPS170B September 2020 – April 2022 DLP471TE
PRODUCTION DATA
The DLP471TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP® Products 0.47” 4K UHD chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP471TE | FYN (149) | 32.2 mm × 22.3 mm |