Data Sheet
DLP471TP .47 4K UHD DMD
1 Features
- 0.47-Inch diagonal micromirror array
- 4K UHD (3840 × 2160) display resolution
- 5.4-µm micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- High-speed serial interface (HSSI) input data bus
- Supports 4K UHD at 60 Hz
- Supports 1080p up to 240 Hz
- LED operation supported by DLPC6540 display controller, DLPA3005 power management IC (PMIC) and LED driver