DLPS272 May 2024
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LVCMOS | ||||||
tr | Rise time(1) | 20% to 80% reference points | 25 | ns | ||
tf | Fall time(1) | 80% to 20% reference points | 25 | ns | ||
LOW SPEED INTERFACE (LSIF) | ||||||
tr | Rise time(2) | 20% to 80% reference points | 450 | ps | ||
tf | Fall time(2) | 80% to 20% reference points | 450 | ps | ||
tW(H) | Pulse duration high(3) | LS_CLK. 50% to 50% reference points | 3.1 | ns | ||
tW(L) | Pulse duration low(3) | LS_CLK. 50% to 50% reference points | 3.1 | ns | ||
tsu | Setup time(4) | LS_WDATA valid before rising edge of LS_CLK (differential) | 1.5 | ns | ||
th | Hold time(4) | LS_WDATA valid after rising edge of LS_CLK (differential) | 1.5 | ns | ||
HIGH SPEED SERIAL INTERFACE (HSSI) | ||||||
tr | Rise time(5)—data | from –A1 to A1 minimum eye height specification | 50 | 115 | ps | |
Rise time(5)—clock | from –A1 to A1 minimum eye height specification | 50 | 135 | ps | ||
tf | Fall time(5) - data | from A1 to –A1 minimum eye height specification | 50 | 115 | ps | |
Fall time(5) - clock | from A1 to –A1 minimum eye height specification | 50 | 135 | ps | ||
tW(H) | Pulse duration high(6) | DCLK. 50% to 50% reference points | 0.275 | ns | ||
tW(L) | Pulse duration low(6) | DCLK. 50% to 50% reference points | 0.275 | ns |