During power-down, VDD must be supplied until after VBIAS, VRESET, and VOFFSET are discharged to within the specified limit of ground. See Table 8-1.
During power-down, it is a strict requirement that the voltage difference between VBIAS and VOFFSET must be within the specified limit shown in the recommended operating conditions.
During power-down, there is no requirement for the relative timing of VRESET with respect to VBIAS.
Power supply slew rates during power-down are flexible, provided that the transient voltage levels follow the requirements specified in the absolute maximum ratings, in the recommended operating conditions, and in Table 8-1.
During power-down, LVCMOS input pins must be less than specified in the recommended operating conditions.
B. To prevent excess current, the supply voltage difference |VBIAS – VOFFSET| must be less than the specified limit in the recommended operating conditions.
C. To prevent excess current, the supply difference |VBIAS – VRESET| must be less than the specified limit in the recommended operating conditions.
D. VBIAS must power up after VOFFSET has powered up, per the tDELAY1 specification in Table 8-1.
E. VRESET, VOFFSET, VBIAS ramps must start after VDD and BDDA are powered up and stable.
F. After the DMD micromirror park sequence is complete, the DLP controller software initiates a hardware power-down that activates DMD_EN_ARSTZ and disables VBIAS, VRESET and VOFFSET.
G. Under power-loss conditions where emergency DMD micromirror park procedures are enacted by the DLP controller hardware, DMD_EN_ARSTZ goes low.
H. VDD must remain high until after VOFFSET, VBIAS, and VRESET go low, per Delay2 specification in the Table 8-1.
I. To prevent excess current, the supply voltage delta |VDDA – VDD| must be less than specified limit in the recommended operating conditions.