DLPS266
May 2024
DLP472TP
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Third-Party Products Disclaimer
4.2
Device Support
4.2.1
Device Nomenclature
4.2.2
Device Markings
4.3
Documentation Support
4.3.1
Related Documentation
4.4
Receiving Notification of Documentation Updates
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
FQY|174
MCLG050
Thermal pad, mechanical data (Package|Pins)
Orderable Information
dlps266_oa
1
Features
0.47-inch diagonal micromirror array
4K UHD (3840 × 2160) display resolution
5.4µm micromirror pitch
±17° micromirror tilt (relative to the flat surface)
Bottom illumination
SubLVDS input data bus
Supports 4K UHD at 60Hz
Supports 1080p up to 240Hz
LED operation supported by the
DLPC8445
display controller and the
DLPA3085
power management IC (PMIC) and LED driver