DLPS013H April 2010 – December 2024 DLP5500
PRODUCTION DATA
Achieving optimal DMD performance requires proper management of the maximum DMD case temperature, the maximum temperature of any individual micromirror in the active array, the maximum temperature of the window aperture, and the temperature gradient between the case temperature and the predicted micromirror array temperature (see Figure 7-4).
Refer to the Recommended Operating Conditions for applicable temperature limits.