applicable before the DMD is installed in the final product | MIN | MAX | UNIT |
---|
Tstg | DMD storage temperature | | –40 | 80 | °C |
TDP | Storage dew point | Storage Dew Point - longterm (1) | | 24 | °C |
Storage Dew Point - short term (2) | | 28 |
(1) Long-term is defined as the usable life of the device.
(2) Dew points beyond the specified long-term dew point are for short-term conditions only, where short-term is defined as less than 60 cumulative days over the usable life of the device (operating, non-operating, or storage).