The DLP550JE chipset includes:
The TI DLP550JE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP® 0.55-inch XGA display solutions. The DLP550JE DMD, together with the DLPC4420 display controllers, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver, provides the capability to achieve high performance systems and is a great fit for display applications that require 4:3 aspect ratio, high brightness, and system simplicity. The DLP550JE DMD can also utilize the DLPC4430 as a display controller.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP550JE | FYA (149) | 32.20mm × 22.30mm |